9G-1919: GEAR
+ / - Hover over image to Zoom
Other Views

    9G-1919: GEAR

    Part Number: 9G-1919
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Spur Gear
    earthmoving compactor
    836

    wheel dozer
    834S 834B 834U

    underground articulated truck
    AD30

    pipelayer
    589

    articulated dump truck
    D400E D550B D44B D400D D350E D40D D350E II D35HP D400

    track-type tractor
    D9T D8L 8S 8 D9R 59 9U 59N 8U 58L 59L 10SU D10T2 10 10U D10N 8A 9 D10T D9N 58 9S 9C D10R D9L 9SU

    load, haul, dump
    R3000H R2900 R2900G