9G-2428: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    9G-2428: SHOE TRACK

    Part Number: 9G-2428
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Shoe (Extreme Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Extreme service track shoes should be used wherever the moderate service track shoe bends or breaks, or where links outlast track shoes. Extreme service track shoes are both stronger to resist bending and breaking and have more allowable wear material than the moderate service track shoe. Extreme service track shoes are rolled from tough alloy steel.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Extreme Service, Single Grouser
    • Shoe Width (in): 24
    • Track Pitch (in): 8.5
    track-type tractor
    57H D7H 7U 7SU 7S 57 7 7A 7S LGP