9G-2434: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    9G-2434: SHOE TRACK

    Part Number: 9G-2434
    Brand: Cat
    Retrieving Price.....
    Save to List

    Track Shoe (Moderate Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 3/4
    • Shoe Type: Moderate Service, Single Grouser
    • Shoe Width (in): 22
    • Track Pitch (in): 8.5
    track-type tractor
    D7H 7A 7 57H 7SU 7U 7S 7S LGP 57