• Home
  • 9H-3452: Internal Snap Ring
9H-3452: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    9H-3452: Internal Snap Ring

    Part Number: 9H-3452
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 5.75
    • Free Diameter - A(in): 5.95, 0
    • Shape: Spiral, 0
    • Snap Ring Type: Internal, 0
    • Thickness - B (in): 0.072, 0
    • Unit of Measurement: 0, Inch