9H-6761: O-Ring
+ / - Hover over image to Zoom
Other Views

    9H-6761: O-Ring

    Part Number: 9H-6761
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.1
    • Dash Size (in): 118
    • Inside Diameter (in): 0.86
    • Material: NBR - Nitrile, NBR (75)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    telehandler
    RT100 RT80, RT50, RTC60 RT60, RT50SA

    wheel tractor-scraper
    613, 641, 657, 651, 621

    engine - generator set
    3616, 3608, 3606, 3612, D379B, 3516, 3512, 3508, 3508C, 3512B, D398B, D399

    motor grader
    12G, 140G, 160G, 120G, 130G, 12E, 16, 14G, 16G

    forest products
    554, 574

    wheel-type loader
    916, 926E, 906M, G936, 992C, 988, 936E, 936F, 980G, 908H2, 926, 906H, 906H2, 936, 988F II 907H, 992, 907K, 908K, 908M, 988B, 992B, 908H, 988F, 907M, 906K, G916, G926, 992D, 907H2

    wheel-type skidder
    508

    engine - industrial
    D399, 3512, G398 3508, D379B, D353C, D398 3516, D320A, SPF343C D379 D398B, G379A, 3512B, D353E, G353D, D353D G379

    material handler
    MH3022, MH3024, MH3026

    asphalt paver
    AP-200B

    generator
    SR4

    integrated toolcarrier
    IT28B, IT18B, IT18, IT28

    track-type tractor
    8SU 7U D6H II 6 D9G, 7 D5B, D3C III D4C III 140, D6H XR D6H, D8R 6A 6S 7S D6H XL 56 D7H, 57H D5C III D9R, D6E SR 8U D6C, D6D, D5, D8N, 143 6SU 141 D8H, 7S LGP D9H, 8 57 7A 56H 7SU 8A D6D SR

    wheeled excavator
    M318, M315, M320, M312, M318D, M318C MH M315C, M316C, M322C, M322F, M320F, M318C, M316F, M330D M313D, M322D, M313C, M325C MH M315D, M318D MH M323F M322D MH M316D

    road reclaimer
    RM-250C, SS-250, RR-250, SS-250B, RR-250B

    wheel dozer
    824B, 834B, 834, 834S 834U

    petroleum products
    TH48-E80 3512, TH48-E70 3516

    track-type loader
    941, 955L, 951B, 977K, 955K, 955H, 977H, 941B, 951C, 939

    excavator
    M325D MH

    earthmoving compactor
    825B, 826B, 836, 826G