9J-9806: Piston Wear Ring
+ / - Hover over image to Zoom
Other Views

    9J-9806: Piston Wear Ring

    Part Number: 9J-9806
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter - B (+/- 0.08inch) (in): 6.24
    • Outside Diameter (in): 6.50
    • Width - A (+/- 0.03inch) (in): 1.75
    wheel-type loader
    936, 936F, 980, 936E, G936

    track-type loader
    977L, 977K