9J-9867: HEAD
+ / - Hover over image to Zoom
Other Views

    9J-9867: HEAD

    Part Number: 9J-9867
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Hydraulic Cylinder Head

    Description:
    The hydraulic cylinder head or cap is connected to the rod end of a hydraulic cylinder tube or barrel by means of threading or bolts. The main function of the head is to enclose hydraulic pressure within the cylinder tube or barrel. The hydraulic cylinder head also contains an integrated rod sealing arrangement that prevents hydraulic system contamination from external particles.


    Attributes:
    Cat Cylinders feature an innovative sealing system that absorbs pressure spikes, withstands side loading, and guards against contaminant entry better than competitive designs.


    Recommended Application:
    Cat hydraulic cylinder heads are designed for specific cylinder applications.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    forest products
    227

    motor grader
    16G 140G 130G 163H NA 135H 140H ES 160H ES 140H NA 120H 120H NA 12H ES 16H NA 14G 12H NA 24H 120H ES 160G 14H NA 12G 160H NA 143H 135H NA

    wheel-type loader
    992D

    off-highway truck
    776C 776B 777C 777 776D 777B 776 777D

    pipelayer
    578 589

    wheel tractor-scraper
    633E II 631E