9K-1773: INTERNALGEAR
+ / - Hover over image to Zoom
Other Views

    9K-1773: INTERNALGEAR

    Part Number: 9K-1773
    Brand: Cat
    Retrieving Price.....

    Ring Gear

    Description:
    Gear for use in planetary gear sets of final drives.


    Attributes:
    Cat® final drive gears are engineered to maximize system performance and balanced system life. Cat final drive gears have the metallurgy, heat treatment, tooth profile and surface finishing that maximize the life of the mating gears and ensure that the final drives are maintaining optimal performance.


    Recommended Application:
    All Applications

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Final Drive Gear
    UNITS:
    • US
    • Metric
    • Diameter (in): 15
    • Diameter (mm): 381
    • Width (mm): 102
    wheel-type loader
    966C, 966R

    wheel dozer
    814

    wheel-type skidder
    528

    earthmoving compactor
    815, 816