9K-4069: LEVER
+ / - Hover over image to Zoom
Other Views

    9K-4069: LEVER

    Part Number: 9K-4069
    Brand: Cat
    Retrieving Price.....

    Governor Lever

    Description:

    • Levers are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Length (in): 4.4
    wheel-type loader
    988, 988B, 992C, 988F, 992D, 988F II

    forest products
    227

    excavator
    235C, 235, 235D, 215, 235B, 215D, 225, 215B, 245, 225D, 219D, 245B