9M-2610: SEAL O RING
+ / - Hover over image to Zoom
Other Views

    9M-2610: SEAL O RING

    Part Number: 9M-2610
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: Electrical system seals; High temperature air seals; High temperature static grease seals
    • Coating: None
    • Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
    • Cross Section Diameter (in): 0.21
    • Inside Diameter (in): 1.82
    • Material: VMQ - Silicone, Silicone (70)
    • Material Description: Silicone performs well in a wide range of temperatures -- from extremely low to moderately high -- and is excellent in Air applications. It is also compatible with Engine Oil. It has limited strength and abrasion/cut resistance, so it is better in low pressure applications. Silicone should not be used with Diesel Fuel, Coolant/Urea, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel.
    • Not Compatible With: Acetone; Aromatic hydrocarbons; EP oil; Fuel oil; Gasoline; Ketones; Low aniline point oils; Petroleum oils; Steam & hot water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Temperature (°F): -50 - 300
    3500
    G3508, G3516, 3512, 3512BHD

    earthmoving compactor
    825B, 826B

    generator
    SR4

    engine - generator set
    3516B, 3516, 3508, 3512B, G3516B, 3516C, G3512, 3512C, 3512, G3516, D379B, 3508B, G3508, G3520B, D398B, D399

    petroleum products
    3516, 3512, 3516B, 3516C, 3512B, 3512C

    wheel dozer
    824, 834

    off-highway truck
    769, 769B, 768B

    pipelayer
    594

    track-type loader
    983

    engine - industrial
    D399, 3516E, G3512B, G398 3512E, 3508, G379A, 3516, G3516, G3508, 3512, G3512, D346, G3516B, G399, D398B, G3508J D348, G3520B, 3512B, G3508B, 3516C, D398 D379 3508B, G3516J, D379B, G379 3516B

    wheel tractor-scraper
    657, 651, 641, 666

    track-type tractor
    D9G, D7F, D8H