9M-6166: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    9M-6166: Internal Snap Ring

    Part Number: 9M-6166
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 4.13
    • Free Diameter - A (in): 4.28
    • Shape: Spiral
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.061
    oem solutions
    CAT WDS

    motor grader
    16G, 14H NA 14G, 14H, 16H, 16H NA

    wheel-type skidder
    518C, 518, 120C, FB518

    track-type skidder
    120C, 125C

    off-highway truck
    793C, 793F OEM 789D, 789, 785B, 785C, 793F CMD 793F, 793B, 785G, 793, 789B, 785D, 784C, 784B, 793F XQ 793D, 789C, 785

    challenger
    MT700