9M-7002: O-Ring
+ / - Hover over image to Zoom
Other Views

    9M-7002: O-Ring

    Part Number: 9M-7002
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Applications: Electrical system seals; High temperature air seals; High temperature static grease seals
    • Coating: None
    • Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
    • Cross Section Diameter (in): 0.21
    • Dash Size (in): 325
    • Inside Diameter (in): 1.48
    • Material: VMQ - Silicone, Silicone (70)
    • Material Description: Silicone performs well in a wide range of temperatures -- from extremely low to moderately high -- and is excellent in Air applications. It is also compatible with Engine Oil. It has limited strength and abrasion/cut resistance, so it is better in low pressure applications. Silicone should not be used with Diesel Fuel, Coolant/Urea, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel.
    • Not Compatible With: Acetone; Aromatic hydrocarbons; EP oil; Fuel oil; Gasoline; Ketones; Low aniline point oils; Petroleum oils; Steam & hot water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    • Temperature (°F): -50 - 300
    3500
    3512B, 3512C, 3512, D398B, 3508B, D399, 3516, 3516CHD

    wheel-type loader
    980F, 980C, 966C, 988B, 980G, 988, 992C, 990 II 950B/950E

    engine - generator set
    3512, 3406B, 3516, 3508, 3512B, 3516B, 3508C, 3508B, 3406C, 3408, 3408C, 3406, 3512C, 3408B

    wheel feller bunchers
    HA770

    track type tractors
    D8T, D8N, D9H, D6T, D7R, D8L, D6R, D7H, D9L, D5E, D6H, D6TXEXLVP, D6, D6TXEXW, D6VP D6TXW, D6RII, D6RXR, D6RLGP, D6TXL, D6RXL, D8RLRC, D6TXWVP, D6HIIXR, D6RXW, D7RXR, D6TLGP, D6TXLVP, D7RLGP, D6RIIIXW, D6RIIIXL, D6HIIXL, D6TLGPOEM, D6RIIXL, D6TLGPVP, D6RIII, D6T2XL, D6T2XW, D8RII, D7RII, D6T2LGP, D6HIILGP, D6HIILS, D6HII, D7RIILGP, D6HLGP, D8NNSUC, D6T3XEXW, D6T3XELGP, D6RIILGP, D6R2, D6RIIXW, D6RIIILGP, D7RIIXR, D6-20VP

    wheel tractor scrapers
    627E, 621E, 639D, 627F, 623B, 637D, 623F, 621B, 633D, 657E, 623E, 631D, 621F, 651E, 631EII, 627EPP, 637DPP

    off-highway truck
    773G OEM 775G OEM 773E, 772G, 773D, 772, 769D, 771D, 772B, 769C, 775B, 768C, 771C, 773B, 775G LRC 775D, 772G OEM 775F, 773F, 773G, 773G LRC 770, 69D, 775E

    7 to 9 liter
    C9

    wheel dozers
    834B, 814B

    engine - industrial
    3406B, 3412, 3408, 3406C, 3406, G342C, D353E, D353C, D379B, 3508, G353D, D353D D398B, 3512, D399, 3408B, 3512B, D398 D379

    track-type loader
    955K, 953C, 973C, 955L, 983B, 977 963C

    articulated dump truck
    740, D400E II D550B

    road reclaimer
    RR-250, SS-250

    motor grader
    16, 16G, 16H NA

    articulated trucks
    D44B, D40D, 740, D400D, 740OEM, 740EJ, D400EII

    motor graders
    16G, 16H

    underground articulated trucks
    AD60

    underground articulated truck
    AD40 AD55B, AD45B, AE40 AD55, AD45, AE40 II

    excavator
    375-A 245B, 245, 245D

    vees 27 to 32 liter
    3408B, D379B, 3408A

    wheel tractor-scraper
    621E, 621, 627B, 631E, 623B, 621B, 627, 657E, 623, 657, 637D, 627E, 623F, 641, 651

    earthmoving compactor
    825C, 825

    generator
    SR4

    off highway trucks
    769D, 773E, 775D, 771D, 773F, 772G, 775G, 773D, 775FOEM, 772GOEM, 772GLRC, 773E2LRC, 773GLRC, 773ELRC

    engine - truck
    3406C, 3406B, 3406E, 3408B, 3408, 3406, 1676

    petroleum products
    3512, 3508C, 3516C, 3512C, 3512B

    brush cutters,industrial,other
    HA771, TK371

    15 to 18 liter
    3406C, 3406B

    cold planer
    PR-450

    forest products
    HA871, TK381, TK380, TK370, 543, 533, HA870

    wheel loaders
    950E, 980G, 966C, 966R, 992C

    pipelayers
    PL87, PL83, 578, 583K, 572R, 583T, 594H, PL72, 583R, 572RII

    wheel dozer
    834U 834S 844, 824B, 834, 824S 824C

    track loaders
    963C, 973CLGP

    pipelayer
    594H, 561D, 594, 587T, 572R II 587R

    track-type tractor
    D6H, D6H XL 6 D6T, 59 D6R, 8A D6T XL D9G, D6H II D6R II D6R XL D6T LGP 153 7SU 8 7 D5B, D6R III 9C D7H, 9 D7R II D6H XR 8U D8R D7R, 6SU 7S 9U D6T LGPPAT D8L, 7U 56H 57 D7R XR 6A 8S 5A D6T XW PAT D6T XL PAT 6S D8R II 163 D6T XW 56 57H 58 D7R LGP 55, D9H, 7S LGP D6R STD D8K, 5S 9S D7G, 7A 5 D8N, D6R LGP 8SU D8T

    track excavators
    245, 245D, 375L