9M-9729: O-ring
+ / - Hover over image to Zoom
Other Views

    9M-9729: O-ring

    Part Number: 9M-9729
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: Electrical system seals; High temperature air seals; High temperature static grease seals
    • Coating: None
    • Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
    • Cross Section Diameter (in): 0.14
    • Cross Section Diameter (mm): 3.53
    • Dash Size (in): 245
    • Inside Diameter (in): 4.36
    • Inside Diameter (mm): 111
    • Material: Silicone (70), VMQ - Silicone
    • Material Description: Silicone performs well in a wide range of temperatures -- from extremely low to moderately high -- and is excellent in Air applications. It is also compatible with Engine Oil. It has limited strength and abrasion/cut resistance, so it is better in low pressure applications. Silicone should not be used with Diesel Fuel, Coolant/Urea, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel.
    • Not Compatible With: Acetone; Aromatic hydrocarbons; EP oil; Fuel oil; Gasoline; Ketones; Low aniline point oils; Petroleum oils; Steam & hot water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 110.72
    • Seal/O-Ring Type: Standard
    • Temperature (°C): -46 - 150
    • Temperature (°F): -50 - 300
    wheel tractor-scraper
    657B, 657, 613, 613B, 666, 666B, 613C

    pipelayer
    578

    paving compactor
    CB-614, CS-553, PS-500, CP-553, CS-551

    engine - generator set
    3150, 3208, 3160, 3145, 1140 1145, 1160, 1150

    forest products
    227 FB221

    engine - industrial
    3208, 3160

    articulated dump truck
    725C, 725C2, 730, 725, 735

    off-highway truck
    793F, 785C, 785B, 793, 793F XQ 785D, 789D, 793F CMD 793C, 784C, 784B, 785G, 789, 793F OEM 785, 793D, 789B, 793B, 789C

    engine - truck
    3150, 3208, 3160, 3145, 1140 1145, 1160, 1150

    oem solutions
    CAT WDS

    cold planer
    PR-1000, PR-1000C

    track-type tractor
    D7H, D6T, D7R, 8A D11T, 8 7SU D7G, 7S 7U 8SU D8N, 7 D11R, 57H 7A 57 8U D8R D7F, 7S LGP D8T

    petroleum products
    TH35-C15I TH31-E61 TH55, TH35-E81 TH55FT-E90 TH55-E70 TH35-C11I TH35-C13T TH31-C9T TH31-C9P TH31-C9I TH35-C13I TH35-C15T

    track-type loader
    977L, 973C, 977K, 973, 955K, 955L, 977H, 973D, 977A

    drill
    MD6250, MD6310

    excavator
    320 GC 225, 345C, 225B, 323, 225D, 320