9N-1756: O-Ring
+ / - Hover over image to Zoom
Other Views

    9N-1756: O-Ring

    Part Number: 9N-1756
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: None
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.07
    • Cross Section Diameter (mm): 1.78
    • Dash Size (in): 10
    • Inside Diameter (in): 0.24
    • Inside Diameter (mm): 6
    • Material: FKM - Fluoroelastomer, FKM (75)
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 6.07
    • Seal/O-Ring Type: Standard
    • Temperature (°C): -40 - 175
    • Temperature (°F): -40 - 350
    asphalt pavers
    AP1000F

    wheel tractor-scraper
    623H, 621H, 631K, 621K, 623K, 637K, 621K OEM 623K LRC 627K, 627K LRC

    pipelayer
    PL87, PL83

    engine - generator set
    C18, C13 XQ375 XQ230 XQ425, 3516, C13 XQ350 C7.1, 3406B

    mini hydraulic excavator
    307.5 308, 309, 308E2 CR 308.5 307E2 308E2CR, 310

    forest products
    SAT322, 559C, 579C, 2484C, 2384D, SAT323, 563C, SAT318, 2384C, 586C, 2570D, 573C, 2670C, 2864C, 573D, 2670D, 2570C, 563D, 2484D

    work tool
    DLK426 PRE426

    wheel-type skidder
    535D, 555D

    track type tractors
    D10T2, D8T, D9T, D7E, D6TXEXLVP, D6, D6VP D6TXEXW, D6RIIXL, D7RII, D6RIILGP, D6NLGP

    track excavators
    349F, 349E, 349ELVG, 352FVG, 349EL, 374FL, 336EL, 390FMHOEM, 352FLRE, 349FL, 336FLN, 349EOEM, 390FL, 349EVGOEM, 352F2VG, 352FXEVG, 390FOEM, 336FL, 352F, 349FLVG, 352FMHOEM 349FLXE, 320ELRR, 336FLNXE, 320EL, 352FXE, 336FXE, 330FLN, 330FL

    off-highway truck
    789, 772G, 793C, 785C, 785D, 793D, 793B, 784B, 772G OEM 785, 785B, 784C, 793F, 793, 770G, 793F CMD 789D, 789B, 770G OEM

    articulated trucks
    730C2, 740B, 745D

    vibratory single drum smooth
    CS-583E, CS54B

    underground mining loaders
    R2900

    oem solutions
    CAT WDS

    vibratory single drum pad
    CP-563C, CP56

    cold planer
    PM313, PM310, PM622, PM312, PM620

    track-type tractor
    D6T XL D6T XW PAT D4G, D7E, D6T, D8T, D6R II D8R D6T XW D3G, D5G, D5K2 XL D6N OEM D6N XL D6T LGPPAT D7R II D6T LGP D7E LGP D6K2 XL D3K2 LGP D6R III D6K2 LGP D6N LGP D10T2, D4K2 LGP D4K2 XL D9T, D6N, D5K2 LGP D3K2 XL D6T XL PAT D8R II

    petroleum products
    C15, CX35-P800 TH35-C15T CX35-C18I TH35-E81 CX38-P892 CX31-P600 TH35-C13T CX31-C18I C18, CX31-C13I CX31-C9I CX38-P800

    track-type loader
    953K, 973, 963D, 963K

    paving compactor
    CS-64 CP-56 CP-64 CS-56 CS-74 CP-54B CP-74 CS-54B

    wheel tractor scrapers
    627H, 631K, 631KLRC, 623KLRC

    motor grader
    140M 3 AWD 120M 2 12M 3 AWD 160M 3 AWD 160M 2 12M 3 12M 2 140, 140M 2 140M 3 16M3, 14M3, 160M 3 18M3

    wheel-type loader
    950M, 962K, 966K, 966M, 938G II 966M XE 962H, 938F, 906, 972M XE 972H, 962M, 928G, 950K, 924GZ, 988K, 914G, 966H, 924G, 938G, 966D, 924HZ, 980K HLG 924H, 926M, 988 XE 982M, 938M, 950 GC 930G, 972M, 962M Z 950H, 972G, 924F, 950M Z 966F II 930M, 980K, 986K, 972K, 938H, 966E, 924K, 908, 966K XE 980M, 930K, 988K XE 966G, 902, 928HZ, 930H, 962 988F II 966F, 910G, 928H

    10 to 13 liter
    C7.1, C6.6, 3512, G3612, C18, G3616, C13, C15, 3516, C9.3, G3606, G3608, G3606B

    engine - industrial
    C7.1, C6.6, 3512, G3612, C18, G3616, C13, C15, 3516, C9.3, G3606, G3608, G3606B

    motor graders
    160M3AWD, 12M3

    compactors
    816K, 836K, 815K, 826K, 825K, 836KLRC

    articulated dump truck
    745 740B, 735, 725C, 735C, 730C, 740C 730C2 EJ 730, 740, 735B, 745C, 725C2, 740 GC

    engine - truck
    C15, C13

    skid steer loader
    246, 216, 277B, 248, 226, 267, 287B, 236B, 252, 242B, 262, 226B, 247, 242, 277, 247B, 228, 232, 267B, 216B, 246B, 257B, 232B, 287, 236, 257, 262B, 252B

    pipelayers
    PL72

    material handler
    MH3037, MH3295, MH3026

    asphalt paver
    AP-1055E AP-1000F BG1000E, AP-1000E AP-1055F BG1055E

    integrated toolcarrier
    IT38G, IT38F, IT38G II IT28G, IT28F, IT14G, IT14G2, IT24F, IT38H, IT62H

    skidders
    525D, 545D

    wheeled excavator
    M322F, M320F

    road reclaimer
    RM500B

    wheel dozer
    834K, 834B, 824K, 834KLRC

    off highway trucks
    789C, 797F, 793F

    excavator
    390F 330F L 336F, 336F XE 329E L 336F LN 329E LN 352F XE VG 340F, 558 323F L 336E L 336F L 349E L 335F LCR 352F OEM 330F, 320E L 568 FM 365C L MH 349E, 365B, 352F-VG 349E L VG 320E RR 365C 320E LRR 330FMHPU 349F L 336E HVG 349F LXE 326F LN 374F 336FMHPU 336E LH 324E, 330F LN 323E L 323E SA 320E, 320E LN 365C L 326F L 365B L 326F, 329E, 330F OEM 374D L 336F L XE 340F L UHD 538 352F, 349E L HVG 324E LN 336E, 323E LN 352FMHPU

    wheel loaders
    980M, 950K, 950M, 962H, 924F, 988K, 966F, 980K, 914G2, 982M, 950H, 962M, 938K, 928HZ, 924HZ, 938F, 924G, 980KOEM, 962MZ, 966MXE, 966KXE, 972MXE, 938GII, IT38G

    wheel dozers
    834K, 834B, 824K, 834KLRC

    wheel excavators
    M318F, MH3024, MH3022, M322F, M320F

    earthmoving compactor
    816K, 836K, 815K, 826K, 825K, 836KLRC