9R-2404: Amber Reflector
+ / - Hover over image to Zoom
Other Views

    9R-2404: Amber Reflector

    Part Number: 9R-2404
    Brand: Cat
    Retrieving Price.....

    Amber Rectangular Reflector

    Description:
    Cat® reflectors ensure proper safety conditions by improving visibility of equipment, your crew, and jobsite. These rugged reflectors are made of high-grade, durable plastic that can endure harsh climates in addition to the tough environments of construction and non-construction jobsites alike. Resistant to fading and cracking, these high-quality reflectors offer the best in reflective performance from Cat.

    Attributes:
    • Amber plastic reflector
    • Rectangular
    • 94 x 44 x 6.5 mm

    Applications:
    • Variety of Cat and non Cat machines

    Warning: This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Description: Reflector
    • Lens Color: Amber
    • Lens Pattern: Rectangle
    wheel-type loader
    962K, 928G, 928H, 914G2, 914G, 914K, 930G, 924HZ, 950M, 962M, 928HZ, 950K, 914M, 924G, 924H, 910K, 950 GC 924GZ, 918M, 930H, 910M

    articulated trucks
    740DEJ

    backhoe loaders
    428F2LRC

    integrated toolcarrier
    IT14G, IT28G, IT14G2

    telehandler
    TH355B, TH560B, TH360B, TH460B, THP24S II THP10 II TH580B

    articulated dump truck
    745C, 735C, 745 730C2 EJ 740 GC 730, 740, 735, 730C, 725C2, 730C2, 725C, 740C