9R-4760: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    9R-4760: Spherical Rod End

    Part Number: 9R-4760
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Height - C (mm): 21.0
    • Length to Pin Hole - A (mm): 63.0
    • Rod Diameter (mm): M16
    • Rod End Diameter - B (mm): 42.0
    • Rod End Type: Spherical
    rrss
    RM-300, RM-500, RM500B

    adt
    730, 740, 725, 735

    bhl
    416B, 428B