• Home
  • 9S-1314: Yoke-Type Rod End
9S-1314: Yoke-Type Rod End
+ / - Hover over image to Zoom
Other Views

    9S-1314: Yoke-Type Rod End

    Part Number: 9S-1314
    Brand: Cat
    Retrieving Price.....

    Inch

    UNITS:
    • US
    • Metric
    • Clevis Pin (in): 0, 9S-1315
    • Cotter Pin (in): 3B-4617, 0
    • Gap Size - B (in): 0, 17.50
    • Height - C (in): 34.90, 0
    • Length to Pin Hole - A (in): 125.4, 0
    • Nut (in): 5D-3183, 0
    • Rod Diameter (in): 0, 5/8
    • Rod End Type: Yoke-Type, 0
    • Unit of Measurement: Inch, 0
    • Width - D (in): 0, 30.20