9S-1322: BOLT
+ / - Hover over image to Zoom
Other Views

    9S-1322: BOLT

    Part Number: 9S-1322
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    UNITS:
    • US
    • Metric
    • Bolt Size(in): 0, 7/8
    • Bolt Type: Hex Head Bolts, 0
    • Finish: Phosphate and Oil Coated, 0
    • Grip Length - 2 (in): 3.75, 0
    • Head Height - 4 (in): 0, 0.67
    • Head Width - 5 (in): 0, 1.31
    • Thread: 0, Coarse Thread UNC
    • Thread Size (in - tpi) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 0, 6
    • Unit of Measurement: 0, Inch