9S-1351: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    9S-1351: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 9S-1351
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 3.00
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 5
    marine products
    7271

    skidders
    530B, 528B, 518C

    track loaders
    973LGP, 955F, 973

    wheel loaders
    992D, 992C, 990, 992G, 992K, 990K, 990KLRC, 992KLRC, 990H, 936F, G936, 936E

    wheel dozers
    844H, 854KLRC, 854K, 854G, 844, 844KLRC, 844K

    motor graders
    12F, 140B

    track excavators
    225DLC, 225B, 229, 225, 227FB

    compactors
    815F, 815FII, 815KLRC, 815K

    track type tractors
    D8T, D8RLRC, D8RII, D6ESR2000, D6GSR, D6G, D6D, D6DSA, D6CLGP, D11N, D6DLGP, D6DSR, D5B, D8N

    articulated trucks
    D350E, D400E, D350D, D40D, D400D