9S-1363: Bolt
+ / - Hover over image to Zoom
Other Views

    9S-1363: Bolt

    Part Number: 9S-1363
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 1
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 0.50
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 - 8
    • Total Bolt Length - 3 (in): 2 3/4
    load, haul, dump
    R1600H, R1600G

    marine products
    3608, C280-6, C280-16, C280-12, C280-8, 3508B, 3612, 3616, 3606

    track-type tractor
    D6E D6G SR

    wheel tractor-scraper
    623G, 631E, 631G, 633E II 637E, 637G, 627G, 621G

    motor grader
    14G

    petroleum products
    C280-12, C175-16

    track-type loader
    973, 963B

    engine - industrial
    G3606, G3612, G3608, G3412, G3408, G3606B G3616

    excavator
    345C, 345D L 336D L 345B II 336D2 L XE 349E L 349D L 340D2 L 349D2, 330D L 349E L VG 336 GC 336D2 XE 336 336D2 L 330C L

    track excavators
    340D2L