9S-3068: RING G
+ / - Hover over image to Zoom
Other Views

    9S-3068: RING G

    Part Number: 9S-3068
    Brand: Cat
    Retrieving Price.....

    Piston Ring

    Description:

    • Rings are important components of pistons, which are connected to crankshafts via connecting rods

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.8
    • Height (mm): 20.32
    • Length (in): 5.9
    • Length (mm): 149.86
    • Width (mm): 149.86
    wheel tractor-scraper
    627B, 637, 627, 637B

    pipelayer
    561C, 572G, 571G, 572F, 571F

    engine - generator set
    3304, 3306

    motor grader
    14E, 140, 140G, 120, 12F, 14G, 12G

    wheel-type loader
    966C, 980B, 930

    engine - industrial
    D330C, D333C, 3306, 3304

    wheel-type skidder
    528

    engine - truck
    1673C 1674, 3306

    track-type tractor
    D6C, D7G, D7F, D5

    generator
    SR4

    wheel dozer
    814

    track-type loader
    977K

    excavator
    235

    earthmoving compactor
    816, 815