9S-3582: CONE
+ / - Hover over image to Zoom
Other Views

    9S-3582: CONE

    Part Number: 9S-3582
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing

    Description:
    Tapered Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed to handle large radial and thrust loads.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    Classic Roller Bearing
    pipelayer
    572R II

    wheel tractor-scraper
    631G, 637E, 627G, 627E, 621F, 631E, 623F, 637K, 633E II 623E, 657E, 623G, 631K, 621E, 637G, 627F, 621G, 651E, 657G

    wheel tractor scrapers
    621G, 623G, 627G, 637K, 651E, 657E, 631K, 657G, 621F, 627E, 623F, 637G, 631G, 631KOEM, 621B, 637KLRC, 627EPP, 633E, 631KLRC, 657EPP, 637E, 623E

    motor grader
    12G, 120G, 130G, 160G, 140G

    work tool
    CV16, CV18

    wheel-type loader
    950B/950E G910, 950F II 916, G926, 950B, G916, 926E, 926, 910

    track loaders
    931B, 973, 963, 973LGP, 977K, 953B, 963BLGP, 977L, 955L, 931C, 963LGP

    motor graders
    140G, 120G, 12G

    track type tractors
    D7R, D6R, D3B, D10N, D10R, D6MLGP, D6RIII, D8RLRC, D6RXR, D6RXL, D6RLGP, D7RIIXR, D7RLGP, D6MXL, D6NLGP, D7RIILGP, D6NXL, D6RIIXL, D6RIIIXL, D6RIIXW, D6RXW, D7G, D7RII, D6RIIIXW, D8N, D5B, D3CLGP, D6DSA, D7ELGP, D6RII, D3BLGP, D6HIIXL, D6G, D4HIILGP, D4HIIIXL, D5HIIXL, D6GIILGP, D5R2XL, D6RIILGP, D9N, D6D, D6DLGP, D6DSR, D9L, D8L, D5HII, D3CIILGP, D3C, D6RIIILGP

    track excavators
    235C, 215D, 235B, 227FB, 245D, 231D, 215B, 225D, 229, 245BII, 215BSA, 235

    off-highway truck
    793C, 769C, 777D, 785D, 777E, 789D, 777C, 773D, 769D, 785C, 776C, 785B, 793B, 775D, 771D, 775B, 776D, 771C, 789C, 784B, 785G, 773B

    pipelayers
    572R, 578, 571G

    track-type tractor
    D7R LGP D6G2 XL D7R II D6R, D7R XR D6R II D6R III D6M D7E LGP D7G, D7E, D6H XL D3, 3S D6N, D4H III D6H, D5H, 3P D7R, D6E SR D7G2 D6G2 LGP D6E 143 D4H, 140, D4H XL D5R2 D6G SR 53 D3B, D6D, 141 3 D5H XL D5E, D8R

    skidders
    D4TSKHII, 517GR, 508, D4TSKHIII, D5TSKHII

    track-type loader
    973, 931, 953C, 973C, 963K, 963C, 953D, 973D, 931B, 953K, 963B

    backhoe loaders
    446, 428II

    off highway trucks
    793C, 784C, 785C, 789B, 785D, 777DLRC

    track-type skidder
    D4HTSK III D4HTSK II D5HTSK II 517

    wheel loaders
    950F, 950E, 910, IT12, IT28, IT18, 950B, 930TII, 950FII, 916

    backhoe loader
    420D, 426C, 436C, 416C, 424D, 428C, 446B, 430D, 416B, 446D, 424B HD 428B, 426 F2 416D, 424B, 424B2