9S-4497: Block
+ / - Hover over image to Zoom
Other Views

    9S-4497: Block

    Part Number: 9S-4497
    Brand: Cat
    Retrieving Price.....

    Bushing Mount

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise.)

    Bushing Mounts are cylindrical rubber components with an inner steel sleeve. They may be straight or flanged (with lip). Some come installed into an outer sleeve.

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Bushing Mounts are designed primarily to support radial loads, and some may allow rotation. They are typically press-fitted into the supporting structure for a strong, stable connection. Bushings with outer sleeves may also be installed into a cap-and-saddle supporting structure.

    Applications:
    Bushing Mounts are used in a wide variety of Cat mounting systems, such as powertrain, cooler, electronic, cab, HVAC, and hydraulic systems.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 0.5
    • Inside Diameter (mm): 13.5
    • Mount Type: Bushing Without Outer Sleeve
    • Overall Length (mm): 41.3
    • Pilot Outside Diameter (in): 1.37
    • Pilot Outside Diameter (mm): 34.8
    track-type tractor
    D6R II D6R III D6R, D6T, D6R XL D6R LGP D6R STD

    wheel-type loader
    992, 992B

    track-type loader
    977K, 983

    excavator
    320D2 FM