9S-4829: RACE
+ / - Hover over image to Zoom
Other Views

    9S-4829: RACE

    Part Number: 9S-4829
    Brand: Cat
    Retrieving Price.....

    Cat® Cylindrical Roller Bearing (Inner Race)

    Description:
    Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Roller Bearing
    pipelayer
    572G 571G 583K

    track-type loader
    983 983B

    track-type tractor
    D7G D8H D7G2 8S D7F D8K 8D 183B