9S-6924: BEARING
+ / - Hover over image to Zoom
Other Views

    9S-6924: BEARING

    Part Number: 9S-6924
    Brand: Cat
    Retrieving Price.....

    Cat® Ball Bearing (Single Row)

    Description:
    Ball Bearings reduce friction and provide protection between mating parts. They are specifically designed for high speed, low load applications with little to no side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    integrated toolcarrier
    IT12

    track-type tractor
    3S 53 D3, D3B, 3P 3

    wheel-type loader
    910, G910

    track-type loader
    931, 931B

    track loaders
    931B

    wheel loaders
    IT12

    track type tractors
    D3BLGP, D3CLGP