9S-8000: SHROUD
+ / - Hover over image to Zoom
Other Views

    9S-8000: SHROUD

    Part Number: 9S-8000
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge Shroud

    Description:

    • Cartridge shrouds are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.8
    • Height (mm): 45.7
    • Length (in): 6.4
    • Length (mm): 162.6
    • Width (mm): 162.6
    track-type tractor
    D9G, D8H, D9H

    wheel tractor-scraper
    657B, 631C, 637, 657, 633C, 666B, 666

    pipelayer
    594H, 594

    motor grader
    16

    wheel-type loader
    992, 988, 992B

    wheel dozer
    824B, 834

    track-type loader
    983

    engine - industrial
    D348, D343 D342C

    engine - truck
    1693, 3406

    off-highway truck
    776, 777, 769, 769B, 768B

    earthmoving compactor
    825B, 826B