9S-8004: Plug
+ / - Hover over image to Zoom
Other Views

    9S-8004: Plug

    Part Number: 9S-8004
    Brand: Cat
    Retrieving Price.....

    Threaded plug with O-ring Sealing

    Description:
    Cat® Threaded caps and plugs are held to the highest standards of quality and reliability. These caps and plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Threaded Cap and Plug is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

    Attributes:
    • Fluid transfer system components
    • Designed to meet or exceed the performance of industry standard parts and provide leak free connections
    • Available with a variety of drive types for convenience (Internal Hex, External Hex, Square, etc.)
    • The image provided is for reference only. Cap or plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

    Applications:
    Threaded caps and plugs are designed to stop fluid flow and hold pressure when properly assembled with other fluid system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Material Description: Plated Steel
    • O-ring Seal: 3J-1907
    • Thread Size (in - TPI) (in): 9/16 - 18
    underground mining loaders
    R2900G, R1600G

    wheel feller bunchers
    2670D, 563D, 573D, 2570D

    engine - generator set
    C18, 3606, 3612, 3608, 3616, C280-12, 3508B, 3516C, 3406E, G3520E, C9 GEN SET 3406C, C32, G3520C, 3512B, C13 XQ350 3126B, C27, 3116, G3520B, G3516C, C15, 3516B, C9, 3412C, 3406B, G3512E, C13, 3412, 3456, G3406, PM3412 C13GENSET G3516H, C18 I6 G3516E, PMG3516 3516, PM3456 C-12, C4.4XQ100 XQ425, 3114, G3512H, C280-16, 3508, G3516B, C15 I6 3512C, C13 XQ375 C175-16, C4.4XQ80 C9.3, XQ230 XQP300 C7.1, G3520H

    off-highway truck
    777D, 777G, 773F, 773D, 772G, 773G OEM 777C, 770G, 777B, 773B, 771C, 775F, 793C, 793F XQ 773E, 797F, 769D, 777F, 785D, 773G, 768C, 69D, 777E, 772B, 795F AC 776, 795F XQ 776C, 775G LRC 773G LRC 769C, 775B, 772, 775D, 771D, 785C, 770, 776B, MT4400D AC 797B, 789, 777, 793, 793D, 775G OEM 794 AC 789C, 789D, 776D, 793F CMD 793F, 785G, 793B, 793F AC 793F OEM 784C, 770G OEM 772G OEM 785

    7 to 9 liter
    3114, C9, C9.3, 3126B

    engine - machine
    3176C, C-12, C4.4, C-9, 3116

    wheel dozers
    834B, 854G, 834G, 824C, 824H, 844, 834K, 824G, 824K, 834H, 834KLRC

    engine - industrial
    3412, C4.4, 3406B, C-9, 3116, C-12, 3114, 3208, C13, 3126, SPS342 C9, G3606, 3512E, G3508, G3516C, G3406, 3126B, G3612, SCT673 3412C, C32, 3412E, C15, C6.6, C18, 3512B, C9.3, PMG3516 3176C, SPT343 3176B, 3406E, G3616, HT400 G3512H, C7, C280-16, SPF343C 3612, C27, SPF743, C-10, G3516, SPF343 C175-16, 3508B, G3608, C11, G3512, CPT372 3408E, 3406C, G3516E, 3456, 3516B, SPT342 C-15, SBF214 SUF557 3406, C9.3B, C7.1, 3408C, G3512E, C-16, SPP101 G3606B

    track-type loader
    977 953, 931B, 935C II 943, 955L, 973, 931C, 941B, 983, 955K, 951, 951B, 951C, 941, 963, 953D, 931, 931C II 953B, 973D, 963K, 963B 955 973C, 933, 963C, 953C, 953K, 939C, 939, 963D, 935C, 933C

    mini hydraulic excavator
    308E2 CR 303.5E 308, 307E2 305.5E2 308E, 308E2SR, 303E CR 305E 304E2 CR 303C CR 305 307D, 302CR 305E2 308E SR 305.5D 303.5E2 CR 305.5E2 CR 306, 303.5C 304 307C, 308E CR 307-A 305.5, 304E 308E2 SR 308E2CR, 305D CR 307E, 305.5E, 301.5, 306E, 305E2 CR 310 303.5D 309, 307B, 304.5E2 304D CR 301.6, 303ECR, 305C CR 303.5E2 308E2 301.8, 308C 304E2 308.5 304C CR 307.5 306E2 308D 301.7CR 302.5

    vibratory double drum asphalt
    CCS9, CD54B, CB-534DXW

    road reclaimer
    RM-350, SS-250, RM500B, RR-250, RR-250B, RM-350B, RM-500, SM-350, RM-300

    track feller bunchers
    TK732

    motor grader
    140, 130G, 140G, 12M, 14E, 135H, 12F, 12G, 24M, 16, 120G, 12M 2 160H, 14G, 16G, 160G, 120M, 12M 3 AWD 140M, 160H NA 160M 2 140H, 140H NA 14L 24, 18M3, 14M, 12K, 163H, 160M, 140M 2 120K, 120H, 140M 3 140M 3 AWD 120H NA 16M3, 12H NA 120M 2 120H ES 16H NA 12H ES 24H, 160M 3 140K 2 12H, 140H ES 160M 3 AWD 120, 14M-3 12M 3 14H NA 160H ES 120K 2 163H NA 160K, 135H NA

    underground articulated trucks
    AD60, AD30, AD45B, AD55

    underground articulated truck
    AE40 AE40 II AD45, AD40 AD45B, AD22, AD55, AD30, AD55B, AD60

    drill
    MD6250, MD6310

    wheel tractor-scraper
    651B, 613C, 627, 631E, 657G, 637G, 657E, 623H, 631C, 615C II 613B, 637E, 650B 621G, 633C, 637D, 627H, 651E, 660B, 613, 621F, 621E, 621H, 623B, 631G, 627E, 621K, 623E, 651, 627B, 621, 657B, 623F, 621B, 613G, 611, TS185, 627K, 627F, 641B, 627G, 623, 621K OEM 637, TS225, 637K, 633E II 631K, 633D, 615C, 613C II 623G, 641, 657, 623K LRC

    vees 27 to 32 liter
    3412E, C32, 3412C, C27, 3412

    earthmoving compactor
    836G, 816F, 815, 836K, 815F II 836, 816K, 815B, 825G II 815F, 826K, 826H, 815K, 825C, 816, 836H, 826C, 826B, 826G II 825 825B, 825K, 816F II

    engine - truck
    C7, C11, C13, 3406C, C-12, 3126, C9, C15, 3406E, C-18, 3116, C16 3176, 3126E, 3126B, C-9, 3208, C-15, C-16, C-10, 3176B, 3406B, C18

    brush cutters,industrial,other
    HA771, 586CLRC

    15 to 18 liter
    G3406, C18, C15, C-16, 3406C

    forest products
    574, 522, 1190T, SAT323, 521, 554, 2290, SC-57, HF221, 548 TK741, HF202, 1390, 586C, 564, 2590, 563C, 2384C, TK721, 559C, 1090, 227 522B, TK752, HF181, 580, 539, HA871, 322C, 1290T, 579C, HA770, 2384D, 574B, 570, 345C, HF201, 573, HF222, HH45, 2570C, 584HD, SH-56B, 552, TK371, 532, 552 2 HF201B, 511, 521B, 2484D, 584, SS-56, 559D, 560B, TK751, 558 2484C, SAT318T, TK381, 551, 2864C, 541, 2391, HH55, 533, 580B, 570B, TK380, 2390, TK722, 579D, 1190, 550B, HFW221 TK370, HFW222 HH65, 573C, 2670C, TK1051, 2491, HH75, SAT325T, HA870, 541 2 543, SAT318, TK711

    pipelayers
    PL87, 587T, 589, 561N, 583R, 572R, PL83, 572G, 572RII

    wheel loaders
    IT38F, IT28G, IT24F, IT38G, IT28, IT18F, 924G, 980G, 972H, 972L, 924K, 982M, 950E, 992K, 910, 950G, 972G, 960F, 966F, G910, 994H, 950H, 966E, 966M, 980M, 924H, 980F, 980H, 972M, G936, 962G, 936F, 950F, 938G, 966H, 966L, 914K, 924F, 938F, 966G, 936E, 972K, 910M, 962H, 950B, 980C, 928H, 980GII, 966GII, 950GII, 962GII, 988F, 994KLRC, 972GII, 980FII, 950FII, IT62G, 972MXE, 966MXE, 950MZ, 990, 930TII, 938GII, 950GC

    track-type skidder
    527 54H 4P D4HTSK III 517 120C, D4HTSK II D5HTSK II 125C

    3000
    C7.1, C4.4

    skid steer loader
    247B3, 226, 246B, 246C, 279D, 287, 277C, 248, 277B, 252B, 216B3, 279C, 289D, 299D, 299D XHP 297D2, 246, 262D, 297C, 259D, 242D, 216B, 226B3, 259B3, 246D, 257D, 228, 299D2 XHP 216, 236D, 272D XHP 272D, 247B, 236B, 262, 236, 262C, 262C2, 239D, 287B, 287D, 299D2, 277D, 232B, 267B, 297D XHP 236B3, 287C2, 279C2, 268B, 289C2, 299C, 226B, 262B, 297D, 272C, 272D2, 248B, 256C, 242B, 277C2, 267, 287C, 277, 272D2 XHP 242B3, 249D, 289C, 257B, 232D, 252, 297D2 XHP 252B3

    asphalt pavers
    AP-800D, AP655F, AP600F, AP555F, AP655FLRC, AP600FLRC, AP1055F, AP555FLRC, AP500FLRC, BG-230

    asphalt paver
    AP-1000D, BG-2455C, AP-655C, AP355F, AP500F, AP-1000F AP-1000B, BG-260D, BG-260C, BG-245C, AP655F, AP-655D, BG-230D, BG555E, AP-800B BG-225C, AP-800, AP-650B, AP-1055D, AP-755, AP-1055E BG-2455D, AP-600D, AP600F, AP-1000, AP655F L BG500E, BG-240C, BG-210B, AP-1055B, AP555F, AP-800C, BG1000E, BG600D, AP-200B, BG-225B, AP-1050B, AP-1000E BG-230, AP-900B, BG-2255C, AP-1055F AP-1200, BG655D, BG1055E, AP-500E, AP-555E AP-1050

    track loaders
    963C, 963K, 963, 933C, 933, 935B, 955L, 933LGP, 963CLGP, 931BLGP

    expanded mining products
    6015B, 6018, 6030, MD5125, 6040 FS 6040, MD5150C, MD6290, 6015, MD5075, 6020B, 6015 FS

    track excavators
    325C, 330C, 235C, 320C, 320D2, 225D, 349D, 235D, 245, 320D, 336D, 329D, 322C, 345D, 312E, 318C, 352FVG, 326D2L, 330FL, 340FUHD, 340F, 336FOEM, 311FLRR, 349D2OEM, 329DL, 316EL, 320DRR, 350, 315CL, 320B, 320DLN, 320FL, 325BL, 320EL, 320CL, 320D2GC, 330D2L, 321DLCR, 345DL, 323FL, 345BIIMH, 324DL, 328DLCR, 322CL, 320E, 322BLN, 315DL, 336D2L, 323DL, 312CL, 323D2L, 330CL, 336DL, 390FL, 318EL, 320ELN, 349DL, 375L, 314ELCR, 320BLN, 365BMH, 326FL, 320ELRR, 330DMH, 323EL, 313FLGC, 336EH, 322BL, 320CS, 311DLRR, 320BS, 322CLN, 329EL, 340FL, 5080, 323DLN, 312BL, 336FLH, 312DL, 326DL, 320CU, 365B, 336DLN, 349ELVG, 336EL, 320BN, 320DL, 365BIIL, 345BMH, 325BLN, 385CL, 325B, 349E, 336FL, 317BL, 320ERR, 325DLOEM, 325FLCR, 318D2L, 323FLN, 320D2L, 323FOEM, 320S, 330, E110B, 325, 325L, 219, 311B, E120B, 320BL, 320L, E200BL, E240B, 325LN, 225DLC, 215CLC, 330LN, 330L

    track-type tractor
    D6N, D6K2 XL D6T XL D7H, 9 183B D6M 9S 7U D6R III D3C II 153 D3C III D9H, 4P D6H, 6A D8N, 5 6S 8U D6R II D3K2 LGP 141 D8R D6N XL D3, 58L D6D, D5H, D7G, D3C, D7R, 5P D4K2 XL 127 D5R LGP D10R, D6T LGPPAT 58 D4H, D6K2, D6H II 10S D6T, D6T XW D3K LGP D11N, 8 173B 55, 53 D6E D5G, 8S D4K XL D6T XL PAT 8A 57H D5B, 57 5S D6H XR 5A D11T, D8T, D3B, 10U D5H XL D5C PAT D6R, D9R, D6K2 LGP 9U D5M 29 161 D5C PATLGP D3G, D7R II D4G, D10N, D5N D5K2 XL D7E LGP 163 D4C, 11U D5K2 LGP 150 D9G, D4C III D4K2 LGP 193 D7E, 56 10 143 D8K, 6SU 8SU D5K LGP D4K LGP 181 D10, D6R XL D9T, 6 D11R, 4S D8L, D5E, 7A 59N D6K XL D6R STD D3K2 XL 4 D4H XL D4H III D5R2 9SU 59 7S LGP D6R LGP 7SU D9N, D6D SR D6K D6T LGP 7 128 10SU 7S D6T XW PAT D5C III D3K XL D8R II 9C 11 56H D7R LGP 3P D6K LGP D10T2, D7F, D4C II D5C, D6N LGP 3 151 191 59L 140, 8D D10T, D7R XR D5K XL 11SU 3S 10C 54 D6N OEM 4A D5R XL D4B, D6H XL D7G2 193B 5A PAT D6E SR

    oem solutions
    TA19-M4WD CX35, CX31, TA19-M2WD TA22-M4WD CX28, OEMS CX31-P300 TA22 777G, TR53 CAT WDS

    10 to 13 liter
    3196, C13

    forestry feller bunch head-wt
    HF201B

    engineer support tractor
    DEUCE, 30/30

    3500
    3512B, G3520C, G3520H

    challenger
    65E, 55, MT835, 85C, MTC755, 45, 75C, 35, 95E, 65, MTC865, 70C, MT735, 65C, 85D, MT755, 65B, 75E, 75, MT700 MT745, 65D, 75D, MT765, MTC765, MTC735, MT865, MT845, 85E, MT855, MT800 MTC855, MTC745

    wheel-type loader
    966G, 962G, 926E, 992G, 928G, 990K, 966H, 972G, 926M, 916, 966F, 966C, 930, 992K, 980C, 938K, 930K, 966K, 988G, 988K, 950G, 910K, 950F II 926, 986K, 930M, 970F, 938G II 988, 936E, 910, 966D, 924F, 920, 914G, 980M, 950G II 962H, 988H, G936, 992, 950F, 930R, 950, 990 II 980H, 950M, 938H, 924G, 988 XE 962M, 966F II 980K HLG 938G, 950B/950E 988B, 928F, 950B, 962K, 930T, 990H, 993K, 980L, 988F II 966G II 980K, 962G II 988K XE 972G II 924K, 950H, 982M, 960F, 928HZ, 980G II 908M, 908H2, 924HZ, 966M, 992C, 992B, 966E, 986H, 924GZ, 906H, 972M, 966M XE 910F, 950K, 930G, 906K, 980F, 907H, 906M, 980G, 950M Z 980F II 907M, 936, 924H, 972H, 907K, 910E, 918F, 904B, 992D, 994, 908K, 972M XE 910G, 906H2, G916, 966K XE 914G2, 950E, 994D, 988F, G910, 936F, 918M, 994K, 930H, 990, G926, 914M, 962 972K, 938F, 914K, 980B, 904H, 908, 994F, 908H, 966R, 962L, 962M Z 950L, 950 GC 966L, 938M, 907H2

    compactors
    825K, 826G, 825G, 826C, 825C, 816K, 825H, 826GII

    track type tractors
    D6D, D9N, D6R, D7G, D9H, D3C, D10R, D7R, D9R, D11R, D9L, D8L, D4B, D5B, D10T2, D11TCD, D6NLGP, D7RIIXR, D3CIIIXL, D3K2XL, D5CIIILGP, D6RIIIXL, D5CLGP, D6RXL, D6TXWVP, D8RLRC, D7RIILGP, D3CIIILGP, D6RLGP, D6RXR, D5RXL, D7RII, D6RIII, D8NNSUC, D7RLGP, D6RIIXL, D7RXR, D3CIII, D6MXL, D6HIIXR, D6RII, D6TXLVP, D6KLGP, D4CIIILGP, D8RII, D9RLRC, D4CIIIXL, D6TXL, D6KXLARMY, D5R2LGP, D6RIILGP, D6RIIILGP, D10T2LRC, D6HIIXL, D5MLGP, D6DSR, D5HIILGP, D6DLGP, D7GLGP, D5MXL, D3CII, D6HII, D6MLGP, D6HIILGP, D4CII, D5NLGP, D3CSA, D3CIILGP

    wheel-type skidder
    528, 525, 518, 545D, 518C, 525B, 535D, 508, 555D, 545C, 515, 535C, 525D, 525C, FB518 535B, 120C, 528B, 530B

    wheel tractor scrapers
    637G, 639D, 631D, 637E, 623H, 657E, 623E, 621R, 615, 657G, 627G, 621F, 627F, 637K, 641, 651E, 623F, 613G, 666B, 621K, 621G, 621S, 623G, 627E, 637DPP, 627EPP, 637KLRC, 657EPP, 631G, 627H, 621B

    harvesters
    550

    telehandler
    TH355B, TH3510D, TH103, TH357D, TH210, TH83, TL1255D, TH62, TL1055C, TH360B, TH350B, RT80, TL1055D, TL1255C, TH460B, TH215, TH580B, TH408D, TH336C, TH340B, TH220B, TH63, TH82, TH560B, RT100 TH330B

    articulated dump truck
    745 D300E, 740, D300E II D350D, D25C, 730, 740B, 735, D350E II 740 GC D400E II D30C, D25D, D300D, 740C D250E II D300B, 735 OEM 730C, D40D, 730C2 EJ D250B, D250E, D30D, D20D, 725, 735B, D35C, D350C

    olympian
    XQ375

    ag tractors
    85E, MTC845, 65B, 75E, MTC835

    wheeled excavator
    M315, M320, M312, M318, M314F, M318D, M322D MH M318D MH M322D, M322F, M325C MH M325B M313C, M313D, M315D2, M316C, M316F, M322C, M318C, M315D, M316D, M330D W330B M320F, M318C MH M323F M315C, M322D2, M320D2, M322D2 MH M324D2 MH W345B II M317D2, W345C MH M318F

    material handler
    MH3022, MH3024, MH3026, M325D L MH MH3037, MH3059, MH3049, MH3295, M325D MH

    articulated trucks
    735C, 730C, 725C, 745C, 735, D400E, D350E, 725, 730C2, 725C2, D250D, D400D, 730CEJ, D400EII, 730C2EJ, 740CEJ, D250EII, 730OEM

    paving compactor
    CP-433B, CC-34B CC-24B CS-533, CP-563C, PS-360B, CS-583C, CS11 CP-433E, CB-534D, CC2.6 CP-68B CS-583D, CB-66B CS-68B CP44B, CS56B, CB-54 CB1.8, CS-74 CS-54B CB10, CS-74B CB-224C, CS-54 CB-335D, CB-545, CS-433E, CCS7, CB2.5 CB16, CS-683E, CP74B, CW-34 CS-423E, CS-433C, CP-533D, CB-434C, CD-44B CS-533E, CS-663E, CP-76 CS-431C, CB-44B CS-64B PS-200B, CS-583E, CB-64 CB-34B CB-434B, CP-56B PS-150C, CB-68B CS-573E, CS-78B CB-564D, CS-533D, CP54B, CP-54B CS-56B CP-563E, CB-434, CP-433C, CP-563, CP-573E, CB1.7, CS-531C, CP-74 CP56B, CB-32B CB-64B CS-44 CB-22B CP-74B PF-290B, CS-433B, CP76B, CS-563E, CS-533C, CS-66B CB7, CP-533, CS-76B CS-531D, CB-54B CB-534C, CD10, CS78B, CB2.7 CB13, CB-24B CS54B, CP-533E, CP-56 CS-563 CS-44B CB-634C, CS-563C CW-14 CS-56 CP-54 CS68B, CP-44B CP-663E, CS-79B CS-573D, CB8, CS-76 CB-534B, CP-44 CS-531, CS10 CS44B, CS-34 CP-64 CS-563D CB-214C, CS64B, CB-544, CS74B, CB-214D, CD-54 CB15, CS-323C, CB-34B XW CS-64 CS12 CB-36B CP-323C, CD-54B CB-434D, CB-225D, CS79B, CB2.9 CD8, CB-535B, PS-150B, PS-360C, CB-334D, CS-583, CP-533C, CB-634, CW34, CP-563D, CS-573C, CP-34 CP68B, CB-634D, CB-224D

    motor graders
    12H, 160K, 14M, 143H, 16M, 16M3, 120H, 16H, 18M3, 160H, 140K, 12G, 12K, 24M, 14H, 14M3, 120K, 160M3, 160M3AWD, 12M3, 140M3, 140M3AWD, 160M2, 140M2AWD, 12M2, 12HNA, 120K2, 12M2AWD, 140HNA, 140K2, 135HNA, 120HNA, 160HNA, 120MAWD

    excavator
    329D L 325C FM 349F L 320D L 325-A 326D2, 314C 336F, 323D L 330D FM 312B L 330C, 320D FM 235C, 336D L 320 GC 235, 340F L LRE 320B N 538 320D GC 330D MH 330-A LN 390F L 320D, 345C, 320D LN 320-A 225, 568 FM LL 336D LN 330C L 324D, 320D2 GC 329E L 349D2, 312C, 325C, M325D L MH 322 L 325D L 320C, 330F, 336D2 L 385C, 349E L HVG 320N, 313D2 GC 325-A LN 345B L 245D, 340D2 L 330 L 315C, 320B, 345C L 323D2 L 320 L 318F L 315D L 211B, 316E L 245B, 336F LN 313D2 LGP 5110B 323D LN 325D MH 320E LRR 312D2 L 349E L 321D LCR 316F L 385B, 326F L 323D S 325-A L 349D L 314E CR 558 365B II 330D L 329D LN 345B, 335F LCR 320D2, 322C, 215B, 374D L 336F L 336E H 320D FM RR 319D L 330 LN 365B, 318B, 345D L 318D2 L 312E L 323, 325D, 330D, 231D, 318D2 311F LRR 320B U 5230, 323F L 324D L 375-A 336E L 312D, 365C 330B L 390F 315-A L 322 LN 320D2 FM 205B, 215, 325B L 345B II 390D L 312-A 219D, 329D, 325C L 374F L 326D L 224B, 325F 330-A L 320-A N 336F L XE 336 312C L 350-A 320-A L 336E LH 320C FM 324E L 5130B, 390D, 320D LRR 330C FM 328D LCR 320B L 312B, 318B N 320B FM LL 322B L 322-A L 245, 313F L 320D RR 350-A L 314D LCR 314E LCR 319D 336D2, 312E, 215C 5090B, 330C LN 330 GC 322C FM 568 FM 375-A L 330FMHPU 385C L 311D LRR 324D LN 323D, 325 LN 322-A N 322-A LN 320E L 324D FM LL 318E L E120B, 323D SA 325D FM 336E, 349E, 322B, 320E, 335F 324E LN 336D, 225D, 320B LL 336D2 XE 229, 323F LN 320D2 L 365C L 307, 317B L 325 L EL240C 329F L M318F, 320E RR 320-A S 345B II MH 330-A 349F LXE 329D2, 340F, 352F OEM 349D, 326D2 L 320E LN 330D2 324D FM 340D L 345C MH 307-A 340F L UHD 312D L 314D CR 235D, 385C L MH 235B, 352F, 313B 330, 325D FM LL 352F-VG 323D3 313D, 336 GC 349F, 320C L 313F E200B, 374F 336E LN 321B, 336F XE 318C

    generator
    SR4, SR5, XQP500, SR4B

    skid steer loaders
    246D, 262D, 226D

    vibratory single drum smooth
    CS-583E, CS-563E, CS-531, CS-573, CS44B, CS-583, CS54B, CS66B, CS76B, CS64BLRC, CS68B, CS74B, CS79B

    off highway trucks
    775G, 797, 793C, 775D, 785D, 777G, 785C, 784B, 773F, 775E, 771D, 785B, 789D, 773B, 793F, 777D, 789B, 769D, 793FCMD, 773FOEM

    petroleum products
    CX31-C13I C32, CX31-C9I TH48-E70 WS255 SS, C27, C11, CX48-P2300 CX35-P800 C13, TH35-E81 WSF223 SS WSP273 WSP223, C7, CX35-C18I C15, CX31-P600 TH35-C15T TH31-E61 3512C, C18, WS273 XD, CX31-C15I TH55FT-E90 C-15, TH31-C9P WS255 XD, CX38-P800 3512E, CX31-C18I CX38-P892 2016 3512B, TH48-E80 C9, TH31-C9I WSF255 TH31-C9T TH35-C15I WS223, 3126B, TH55-E70 WSF223 CX31-C11I WSF255 SS 3508C, WSP255, 3516C, WS255, WSF255 XD WS223 SS 3412E, TH35-C13I TH35-C11I TH35-C13T WSP305 TH55, WS305 XD, WS223 XD

    backhoe loaders
    444F, 426F2LRC, 434F2LRC, 432F2, 446D, 416EST, 420FIT, 444F2, 442D, 442E, 430EIT, 428E, 434F2, 444F2LRC, 444E, 430EST, 438II, 428II, 436II

    skidders
    555D, 545, 518C, 527GR, 527CA, D4TSKHIII, 518FB

    vibratory single drum pad
    CP-533C, CP-433C, CP-533, CP-563D, CP54B, CP68B

    wheel excavators
    MH3024, M322D2MH, M318DMH, W345CMH

    stabilizers/reclaimers
    SS-250B, RM-250C

    work tool
    HEX-WEDGE H45E S H35DS, H100S MP20, H95E S H55DS, H160E S PC104B, PIN GRAB H195, BRX418 H180E S VT60 H50, G330, SW360B, VRG40 BRX318 VRG30 H120S, VT40 VT50 LR18B, H180S, 140, G320, SW345B, H63S PC306B, PC205B, 130 MP30, MP15, H115S, PC310B, MP40, 160 VT30 LR15, HM518 LR15B, PC305B, H70S H140S, H45S, VRG50 H75E S 63 H160CS, H80E H160DS, LR18, H140CS, H110E S BRX118 H90C, 120, 115 H55E S H70, H130S, H45 H35E S H160S, H180DS, PC408B, H100, PC412B, H120E S SW460B, H65DS, H115E S 70S H50S H90CS 100 H120CS, G315, H65E S H63, H45DS, 70, H140E S H140DS, H130E S

    large mining products
    6020B, 5130

    cold planer
    PM-201, PM-200, PM622, PM-102, PM-565B, PR-1000, PM313, PM620, PM310, PR-750B, PM822, PM820, PM825, PM-565, PR-1000C PM-465, PM312

    log loaders forestry
    558LL

    cold planers
    PM-200, PR-450C, PM620

    wheel dozer
    834K, 8A4K 834B, 834S 814, 834, 824B, 844K, 824S 854K, 814K, 824K, 844H, 834U 854G, 814F, 824C, 814F II 814B, 824G II

    integrated toolcarrier
    IT38G II IT28F, IT28G, IT38H, IT28B, IT62G, IT12, IT28, IT14G, IT18B, IT14B, IT38F, IT14G2, IT18F, IT18, IT62H, IT38G, IT14F, IT12B, IT62G II IT24F

    pipelayer
    PL61, PL72, 572R II 572R, PL83, PL87, 578, 587R, 561M, 594H, 583T, 561H, 561N

    multi terrain loaders
    257B3, 279DLRC

    forestry excavators
    320D2FMGF, 538GF, 330CFMHW, 322CFMST