Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesCaps & PlugsOther Caps & Plugs9S-8006: 7/8-14 Thread Hex-Drive Plug
Home
Hoses & TubesCaps & PlugsOther Caps & Plugs
9S-8006: 7/8-14 Thread Hex-Drive Plug
9S-8006: 7/8-14 Thread Hex-Drive Plug

Cat® Plug

Brand: Cat

Product Images
9S-8006: 7/8-14 Thread Hex-Drive Plug
9S-8006: 7/8-14 Thread Hex-Drive Plug
9S-8006: 7/8-14 Thread Hex-Drive Plug
9S-8006: 7/8-14 Thread Hex-Drive Plug
9S-8006: 7/8-14 Thread Hex-Drive Plug

Cat® Plug

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
9S-80069S-8006
2M-97802M-9780
214-7568214-7568
View All Parts
Related parts
2M-9780
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
Check Price
238-5081
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
Check Price
6V-3251
6V-3251: 2.46 x 19.18mm 70A EPDM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert