9T-0094: Ring-Wear
+ / - Hover over image to Zoom
Other Views

    9T-0094: Ring-Wear

    Part Number: 9T-0094
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Wear Ring (Head) (76.2 mm Rod)

    Description:
    Cat wear rings guide hydraulic pistons, or rods, to maintain alignment and to stop metal to metal contact, which reduces wear and keeps an even pressure distribution on the seals.

    Attributes:
    • Material: Nylon type 6 with PTFE
    • 30° angle cut
    • Fits 76.2 mm diameter rod
    • Thickness: 1.5 mm

    Application:
    Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (in): 3.12 (Groove)
    • Groove Diameter - B (+/- 0.001inch) (in): 3.12
    • Groove Width - A (+/- 0.003inch) (in): 1.26
    • Material Description: Nylon Type 6 (PTFE)
    • Outside Diameter (in): 3.12
    • Overall Length (in): 1.25
    • Rod Diameter (in): 3.00
    • Thickness (in): 0.059
    • Width (in): 1.26 (Groove)
    wheel-type loader
    980H 980G 980G II

    wheel dozer
    844K 844 844H

    excavator
    235C 5130 5130B

    pipelayer
    578 589

    track-type loader
    977

    wheel tractor-scraper
    633E

    track-type tractor
    6A D9R D6N XL D7R D8R D8N D6R D6N D6R III D6D SR 7S 8U D6E 6S 56H D7R II D7H D6H 58 9SU D6T 8 5 D6D 57H D6R II D6N LGP D6H XR 9U D9T D6R XL D6M 6 D6R STD D6T XL 8A 56 7 7U 9 D6T XW D8T 7SU D6H II 6SU D9N 59L D6T LGP D6H XL D5R2 D5R XL D6G2 XL 8SU 58L D7R XR D6E SR D7R LGP D5H XL D7G2 D6R LGP D8R II 57 59N D6G D6G SR 7A D6G2 LGP 7S LGP D6F SR D5R LGP D7G