9T-6857: PUMP
+ / - Hover over image to Zoom
Other Views

    9T-6857: PUMP

    Part Number: 9T-6857
    Brand: Cat
    Retrieving Price.....

    Axial Piston Pump Variable Displacement

    Description:
    Hydraulic pumps generate fluid flow within hydraulic systems.

    Attributes:
    Hydraulic pumps are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

    Recommended Application:
    Hydraulic pumps are designed for specific machine requirements.

    Warning: This product can expose you to chemicals including Cumene, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Cat® Reman Axial Piston Pump Variable Displacement
    UNITS:
    • US
    • Metric
    • Height (in): 7.9
    • Height (mm): 200.7
    • Length (in): 12.5
    • Length (mm): 317.5
    • Width (mm): 264.2
    We currently do not have any equipment model information for this part.