9U-7072: Tapered Dual-Function Caps and Plugs
+ / - Hover over image to Zoom
Other Views

    9U-7072: Tapered Dual-Function Caps and Plugs

    Part Number: 9U-7072
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (A) (in): 0.63
    • Length (B) (in): 0.55
    • Length (C) (in): 0.78
    • Length (D) (in): 0.50
    • Length (E) (in): 0.49
    • Length (F) (in): 0.57
    earthmoving compactor
    816K, 815K, 836K

    3500
    C175-16

    wheel-type loader
    988 XE 988K XE

    off highway trucks
    793F, 797F, 795FAC

    compactors
    815K, 826K, 825K, 836K

    petroleum products
    C175-16

    engine - generator set
    C175-20, C175-16

    wheel feller bunchers
    563D, 573D, 2570D, 2670D

    wheel-type skidder
    555D, 545D, 535D

    track type tractors
    D7E, D6TXLVP, D6TXW, D6NXL, D6TXWVP, D6NLGP, D6TLGPVP, D6TLGP, D6TXL

    off-highway truck
    793F OEM 795F AC

    skidders
    525D

    wheel dozers
    834K, 824K, 814K

    track-type loader
    973

    engine - industrial
    C13

    articulated dump truck
    740 GC 745C, 730C2, 735, 725C2, 740C 730C, 740, 730, 745 730C2 EJ

    motor grader
    140, 12M 3

    pipelayers
    PL72, PL87, PL83

    wheel loaders
    988K

    articulated trucks
    735C, 730C, 725C, 740CEJ, 730C2EJ, 730CEJ, 740DEJ, 745D, 730D, 740GC

    3000
    C7.1

    motor graders
    140-13AWD, 140-13

    wheel dozer
    8A4K

    track loaders
    953K, 963K

    excavator
    5230B

    track-type tractor
    D6T LGP D6N LGP D6T XW PAT D6N, D7E, D6T XL PAT D6T XW D6T XL D6T LGPPAT D6N XL

    10 to 13 liter
    C13