9U-7081: Cap and Plug Kit
+ / - Hover over image to Zoom
Other Views

    9U-7081: Cap and Plug Kit

    Part Number: 9U-7081
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Description: Cap/Plug - Tapered
    • Length (A) (in): 1.15
    • Length (B) (in): 1.00
    • Length (C) (in): 1.31
    • Length (D) (in): 0.75
    • Length (E) (in): 0.94
    • Length (F) (in): 1.08
    engine - generator set
    C175-20, XQG400, C175-16, CG137-12

    petroleum products
    C175-16

    off-highway truck
    793F, 795F AC 793F OEM 797F

    engine - industrial
    CG137-12, SG137-08