9U-7084: Tapered Dual-Function Caps and Plugs
+ / - Hover over image to Zoom
Other Views

    9U-7084: Tapered Dual-Function Caps and Plugs

    Part Number: 9U-7084
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (A) (in): 1.35
    • Length (B) (in): 1.24
    • Length (C) (in): 1.50
    • Length (D) (in): 0.75
    • Length (E) (in): 1.17
    • Length (F) (in): 1.30
    engine - generator set
    C175-20, C175-16

    petroleum products
    C175-16

    off-highway truck
    797F, 793F, 795F AC 793F OEM

    underground articulated truck
    AD45B, AD55, AD60