9U-7094: Tapered Dual-Function Caps and Plugs
+ / - Hover over image to Zoom
Other Views

    9U-7094: Tapered Dual-Function Caps and Plugs

    Part Number: 9U-7094
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (A) (in): 3.45
    • Length (B) (in): 3.32
    • Length (C) (in): 3.63
    • Length (D) (in): 0.50
    • Length (E) (in): 3.24
    • Length (F) (in): 3.37
    We currently do not have any equipment model information for this part.