9U-7096: Tapered Dual-Function Caps and Plugs
+ / - Hover over image to Zoom
Other Views

    9U-7096: Tapered Dual-Function Caps and Plugs

    Part Number: 9U-7096
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (A) (in): 4.46
    • Length (B) (in): 4.22
    • Length (C) (in): 5.00
    • Length (D) (in): 1.00
    • Length (E) (in): 4.14
    • Length (F) (in): 4.38
    We currently do not have any equipment model information for this part.