9U-7103: Plug Protectors for NPT Thread - Knurled Head
+ / - Hover over image to Zoom
Other Views

    9U-7103: Plug Protectors for NPT Thread - Knurled Head

    Part Number: 9U-7103
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (A) (in): 0.50
    • Length (B) (in): 1.57
    • Length (C) (in): 0.25
    • Length (D) (in): 1.18
    • Material: High Density Polyethylene
    • Thread Size (in - TPI) (in): 1 - 11 1/2
    We currently do not have any equipment model information for this part.