9U-7104: Threaded and Slotted Plug Protectors
+ / - Hover over image to Zoom
Other Views

    9U-7104: Threaded and Slotted Plug Protectors

    Part Number: 9U-7104
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (A) (in): 0.43
    • Length (B) (in): 0.62
    • Length (C) (in): 0.18
    • Length (D) (in): 0.30
    • Material: High Density Polyethylene
    • Thread Size (in - TPI) (in): 7/16 - 20
    track-type tractor
    D9T