9U-7106: Threaded and Slotted Plug Protectors
+ / - Hover over image to Zoom
Other Views

    9U-7106: Threaded and Slotted Plug Protectors

    Part Number: 9U-7106
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (A) (in): 0.50
    • Length (B) (in): 0.75
    • Length (C) (in): 0.18
    • Length (D) (in): 0.33
    • Material: High Density Polyethylene
    • Thread Size (in - TPI) (in): 9/16 - 18
    We currently do not have any equipment model information for this part.