9U-7107: Threaded and Slotted Plug Protectors
+ / - Hover over image to Zoom
Other Views

    9U-7107: Threaded and Slotted Plug Protectors

    Part Number: 9U-7107
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (A) (in): 0.68
    • Length (B) (in): 0.94
    • Length (C) (in): 0.19
    • Length (D) (in): 0.44
    • Material: High Density Polyethylene
    • Thread Size (in - TPI) (in): 3/4 - 16
    We currently do not have any equipment model information for this part.