9U-7108: Threaded and Slotted Plug Protectors
+ / - Hover over image to Zoom
Other Views

    9U-7108: Threaded and Slotted Plug Protectors

    Part Number: 9U-7108
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (A) (in): 0.75
    • Length (B) (in): 1.06
    • Length (C) (in): 0.24
    • Length (D) (in): 0.50
    • Material: High Density Polyethylene
    • Thread Size (in - TPI) (in): 7/8 - 14
    We currently do not have any equipment model information for this part.