9U-7110: Threaded and Slotted Plug Protectors
+ / - Hover over image to Zoom
Other Views

    9U-7110: Threaded and Slotted Plug Protectors

    Part Number: 9U-7110
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Carbon black, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (A) (in): 1.00
    • Length (B) (in): 1.50
    • Length (C) (in): 0.30
    • Length (D) (in): 0.70
    • Material: High Density Polyethylene
    • Thread Size (in - TPI) (in): 13/16 - 12
    track-type tractor
    D7R II