9U-7112: Threaded and Slotted Plug Protectors
+ / - Hover over image to Zoom
Other Views

    9U-7112: Threaded and Slotted Plug Protectors

    Part Number: 9U-7112
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (A) (in): 1.13
    • Length (B) (in): 1.88
    • Length (C) (in): 0.30
    • Length (D) (in): 0.75
    • Material: High Density Polyethylene
    • Thread Size (in - TPI) (in): 1 5/8 - 12
    track-type tractor
    D7R II