9U-7115: Threaded Plug Protectors for Flared Fittings
+ / - Hover over image to Zoom
Other Views

    9U-7115: Threaded Plug Protectors for Flared Fittings

    Part Number: 9U-7115
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material: Grade 1 Virgin Polyethylene
    • Thread Size (in - TPI) (in): 9/16 - 18
    • Tube Diameter (in): 0.38
    We currently do not have any equipment model information for this part.