9U-7122: Tear Cap Protectors for Standard Thread
+ / - Hover over image to Zoom
Other Views

    9U-7122: Tear Cap Protectors for Standard Thread

    Part Number: 9U-7122
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • JIC/SAE Fitting: 6-TS
    • Length (A) (in): 0.48
    • Length (B) (in): 0.55
    • Material: Grade 1 Virgin Polyethylene
    • Thread Size (in - TPI) (in): 9/16 - 18
    mini hydraulic excavator
    301.4C, 301.7D

    work tool
    CW-10 CW-30S CW-55S CW-55 CW-40S CW-05 CW-45S CW-70 CW-45 CW-20S CW-30 CW-40 CW-20