9U-7124: Tear Cap Protectors for Standard Thread
+ / - Hover over image to Zoom
Other Views

    9U-7124: Tear Cap Protectors for Standard Thread

    Part Number: 9U-7124
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • JIC/SAE Fitting: 8-TS
    • Length (A) (in): 0.56
    • Length (B) (in): 0.74
    • Material: Grade 1 Virgin Polyethylene
    • Thread Size (in - TPI) (in): 3/4 - 16
    excavator
    318E L 320E L 316E L 313F LGC 314E LCR 312E L 320E LRR 320E, 311F LRR 323E L