9U-7127: Tear Cap Protectors for Standard Thread
+ / - Hover over image to Zoom
Other Views

    9U-7127: Tear Cap Protectors for Standard Thread

    Part Number: 9U-7127
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • JIC/SAE Fitting: 11-TS
    • Length (A) (in): 0.65
    • Length (B) (in): 0.99
    • Material: Grade 1 Virgin Polyethylene
    • Thread Size (in - TPI) (in): 1 - 14
    We currently do not have any equipment model information for this part.