9U-7141: Metric Threaded Plug Protectors
+ / - Hover over image to Zoom
Other Views

    9U-7141: Metric Threaded Plug Protectors

    Part Number: 9U-7141
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (A) (in): 0.72
    • Length (B) (in): 1.04
    • Length (C) (in): 0.55
    • Material: Low Density Polyethylene
    We currently do not have any equipment model information for this part.