9W-0519: Disc-Thrust
+ / - Hover over image to Zoom
Other Views

    9W-0519: Disc-Thrust

    Part Number: 9W-0519
    Brand: Cat
    Retrieving Price.....

    Cat® Thrust Disc

    Description:
    Cat thrust discs are used to service planetary transmission systems on heavy duty equipment.

    Attributes:
    • Material: Plastic
    • Thickness: 5 mm

    Application:
    Service component for planetary transmission assemblies. Consult your owner's manual or contact your local Cat Dealer for more information.

    • Material Description: Plastic
    • Outside Diameter (in): 6.79
    • Outside Diameter (mm): 172.66
    • Thickness (in): 0.2
    • Thickness (mm): 5
    wheel-type loader
    966K, 966M, 950H, 962H, 950G, 962G, 950F, 950G II 950K, 966H, 962K, 950B/950E 950B, 950F II 966C, 962G II 960F, 950E, 972K, 966R, 966L

    track-type skidder
    D5HTSK II

    integrated toolcarrier
    IT62G, IT62H, IT62G II

    track-type tractor
    D5H, 5S 55, D6M 5 5P 5A D5H XL