9W-3072: Antenna Assembly
+ / - Hover over image to Zoom
Other Views

    9W-3072: Antenna Assembly

    Part Number: 9W-3072
    Brand: Cat
    Retrieving Price.....

    Cat® Antenna Assembly

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat offers a line of rugged radios and accessories that can withstand the toughest applications in machines. Cat radios and accessories also are designed to withstand both hot and cold temperature extremes. Cat antennas send and receive radio transmissions for communication, wireless mobile and satellite communications, supplying essential information for an operator of heavy-duty equipment and site managers.

    Attributes:
    • Heavy duty machine ready antenna assembly
    • Durable
    • Coiled spring base
    • Pivots on base

    Applications:
    High quality accessories, installation kits, adaptors, and converters for Cat machine radios. Cat antenna assemblies are used in the communication systems of heavy-duty equipment. Consult your owner's manual or contact your dealer for more information.

    UNITS:
    • US
    • Metric
    • Connector: 1/2-20
    • Length (in): 32.21
    • Material Description: Stainless steel
    • Mounting: Adjustable from 0 to 90 degrees in the mounting base
    • Standard Color: Silver blue
    • Thread Size (in): 1/2-20 UNF
    com
    815F, 815F II 816F, 816F II

    emp
    6020B

    fp
    554, 574B, 564

    it
    IT24F, IT38F, IT28F

    ttl
    973

    drll
    MD6250

    wtl
    924F, 966F II 950F II 960F, 938F, 970F, 950F, 980F II 966F

    exc
    5130B, 5230B, 5130, 5230

    chal
    75E, 75C, 95E, 85E, 85C, 65E, 65C, 75D, 85D, 65D

    ttt
    D5H XL D5H

    wts
    627F, 621F, 623F, 623E

    wtt
    814F, 814F II

    off highway trucks
    797B

    mg
    14H NA 135H NA 12K, 160K, 12H NA 120H ES 120H, 160H NA 140K, 120H NA 140K 2 140H ES 120K, 140H, 24H, 140H NA 160H ES 120K 2 12H ES 163H NA 16H NA 143H, 12H

    oht
    777D, 771D, 773D, 775D, 797, 793C, 772G, 772G OEM 775G OEM 789D, 773E, 772, 785B, 785, 777G, 775G, 789B, 776D, 784C, 789, 777E, 785C, 775E, 769D, 793D, 785D, 770G OEM 770G, 775B, 775G LRC 770, 789C, 773B, 773G LRC 773G OEM 773G, 769C