• Home
  • 9W-3136: Internal Snap Ring
9W-3136: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    9W-3136: Internal Snap Ring

    Part Number: 9W-3136
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 6.51
    • Free Diameter - A(in): 6.84, 0
    • Shape: Rectangular, 0
    • Snap Ring Type: 0, Internal
    • Thickness - B (in): 0.093, 0
    • Unit of Measurement: Inch, 0